BURNDY
QQA
QQA

QQA4C2, Twin Clamping Two Hole Mounting Heavy Duty Copper Lug Connector

Brand: Burndy

Catalog ID: QQA4C2

Terminal, 2 Pad Hole, #6-4 AWG, 23 - 40 Navy, 2-15/16 in L.

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Product details

General

Catalog Number

QQA4C2

Connector Type

Duel Clamp

Installation Torque Recommended in-lb

110 LBS/in

Material

Copper

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810006108

UPC 14 Digit GTIN

00781810006108

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - D inch

1.19 in

Dimension - F Width Center to Center inch

0.63 in

Dimension - Height fraction

3/4 in

Dimension - Height inch

0.75 in

Dimension - Height mm

19.1 mm

Dimension - Hole Size inch

0.28 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

75 mm

Dimension - Length Overall inch

2.94 in

Dimension - N inch

0.31 in

Dimension - Pad Width inch

0.63 in

Conductor Related

Conductor - Copper Solid Size

6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

6 AWG-4 AWG

Conductor - Copper Str Navy Size

23 (7) Navy;30 (19) Navy;40 (19) Navy

Conductor - Copper Str Navy Size Range

23 (7) Navy-40 (19) Navy

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

6 AWG-4 AWG

Conductor Size

6-4 AWG

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

10

Resources and downloads