Brand: Burndy
Catalog ID: QR46
Catalog Number
QR46
Connector Type
In-Line
Material
Copper
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Trade Name
QIKLINK™
UPC
781810123560
UPC 14 Digit GTIN
00781810123560
Dimension - B Length fraction
2 in
Dimension - B Length inch
2.00 in
Dimension - Height fraction
3-1/16 in
Dimension - Height inch
3.06 in
Dimension - Height mm
77.7 mm
Dimension - L Length Overall mm
114 mm
Dimension - Length Overall inch
4.50 in
Dimension - Width inch
2.19 in
Dimension - Width mm
56 mm
Conductor - Copper Str Size
1250;1300;1500
Conductor - Copper Str Size A
1000 kcmil;1250 kcmil;1300 kcmil;1500 kcmil
Conductor - Copper Str Size A Range
1000 kcmil-1500 kcmil
Conductor - Copper Str Size B
1000 kcmil;1250 kcmil;1300 kcmil;1500 kcmil
Conductor - Copper Str Size B Range
1000 kcmil-1500 kcmil
Conductor Size
1100-1500 KCMIL
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Minimum Pack Quantity
1