Brand: Burndy
Catalog ID: QR4C
Catalog Number
QR4C
Connector Type
In-Line
Installation Torque Recommended in-lb
110 LBS/in
Material
Copper
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Trade Name
QIKLINK™
UPC
781810334249
UPC 14 Digit GTIN
00781810334249
Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.75 in
Dimension - Height fraction
13/16 in
Dimension - Height inch
0.81 in
Dimension - Height mm
19.1 mm
Dimension - L Length Overall mm
43 mm
Dimension - Length Overall inch
1.69 in
Dimension - Width fraction
5/8 in
Dimension - Width inch
0.63 in
Dimension - Width mm
16 mm
Conductor - Copper Solid Size A
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Solid Size A Range
8 AWG-4 AWG
Conductor - Copper Solid Size B
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Solid Size B Range
8 AWG-4 AWG
Conductor - Copper Str Size A
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size A Range
8 AWG-4 AWG
Conductor - Copper Str Size B
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size B Range
8 AWG-4 AWG
Conductor Size
8-4 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Minimum Pack Quantity
54