BURNDY
Image of RK1512 RK1512, Terminal Block, 8 Circuits w/ Steel Nickel Plated Screws
Image of RK1512 RK1512, Terminal Block, 8 Circuits w/ Steel Nickel Plated Screws

RK1512, Terminal Block, 8 Circuits w/ Steel Nickel Plated Screws

Brand:

Burndy

Catalog ID:

RK1512

Terminal Block, 8 Circuits w/ Steel Nickel Plated Screws.

  • Terminal Block
  • 8 Circuits with Steel Nickel Plated Screws

Features: 1 Piece, Per Card, 300 Volt Rating, Steel Nickel Plated Screws, Number Of Circuits: 8

Product details

General

Application

For use on illuminating instrument panels

Catalog Number

RK1512

EU RoHS Indicator

Yes

Sub Brand

ACCESSORY

Type

TERMINAL BLOCKS

UPC

781810023952

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

11100

Resources and downloads