BURNDY
Image of RYA2U RYA2U, URD Mole
Image of RYA2U RYA2U, URD Mole

RYA2U, URD Mole

Brand: Burndy

Catalog ID: RYA2U

URD Mole.

Product details

General

Catalog Number

RYA2U

Feature - Barrel Style

Chamfered

Physical Attribute - Number of Holes

1

Plated

N

Plating Type

Unplated

UPC

781810000595

UPC 14 Digit GTIN

00781810000595

Dimensions

Dimension - F Width Center to Center inch

0.96 in

Conductor Related

Conductor - AL Str Size

2 AWG;1 AWG

Conductor - AL Str Size Range

2 AWG-1 AWG

Conductor - Copper Solid Size

1/0 AWG

Conductor - Copper Solid Size Range

1/0 AWG

Conductor - Copper Str Size

2 AWG;1 AWG

Conductor - Copper Str Size Range

2 AWG-1 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

400

Minimum Pack Quantity

1

Pallet Quantity

57600

Resources and downloads