BURNDY
Image of RYAC312 RYAC312, Replacement Heat Shrink Sleeves
Image of RYAC312 RYAC312, Replacement Heat Shrink Sleeves

RYAC312, Replacement Heat Shrink Sleeves

Brand: Burndy

Catalog ID: RYAC312

Replacement Heat Shrink sleeves, Overall length- 9.00", Cable insulation Dia range- 0.80" - 1.75".

Heat Shrink Sleeve

Product details

General

Catalog Number

RYAC312

UPC

781810181508

UPC 14 Digit GTIN

00781810181508

Dimensions

Dimension - Length Overall inch

9.00 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

9

Minimum Pack Quantity

1

Pallet Quantity

810

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings