Brand: Burndy
Catalog ID: SB232TC14
Application
ACCEPTABLE FOR DIRECT BURIAL IN EARTH AND CONCRETE
Catalog Number
SB232TC14
EU RoHS Indicator
Yes
Material
Copper Alloy, Tin Plated
Plated
N
Plating Type
Unplated
Stud Installation Torque inch pounds
150 in-lbs
Sub Brand
HANDYBUG
Trade Name
SUPERBUG
Type
HandyBug
UPC
781810677407
UPC 14 Digit GTIN
00781810677407
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
0 mm
Dimension - Thread Size
-
Dimension - Width mm
0 mm
Conductor Range
#8 AWG to #2 AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - cULus
Y
Certification - ETL
No
Standards - RoHS Compliance Status
EX
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
11600