BURNDY
Image of Y352 12-Ton Covered C-Head Crimper, Self Contained Hydraulic, Uses U Dies, #8 AWG - 750 kcmil Copper and Aluminum, up to 3/4" Ground Rod
Image of Y352 12-Ton Covered C-Head Crimper, Self Contained Hydraulic, Uses U Dies, #8 AWG - 750 kcmil Copper and Aluminum, up to 3/4" Ground Rod

12-Ton Covered C-Head Crimper, Self Contained Hydraulic, Uses U Dies, #8 AWG - 750 kcmil Copper and Aluminum, up to 3/4" Ground Rod

Brand: Burndy

Catalog ID: Y352

12T Covered C-Head Crimper, #8 AWG - 750 kcmil CU/AL, up to 3/4" Ground Rod.

  • Comfort grip handles
  • Trigger controlled ram release
  • Short handle throw
  • Rubber covered handles
  • 180° head rotation
  • C-shaped head
  • Hole for lifting eye
  • Positive push button die locks
  • Rubber body covering
  • Built-in automatic 10,000 psi "Blow-Off" pressure release valve
  • Rapid ram advance handle
  • Y35-2 has rubber covered head

Compact C shaped head allows easy placement and removal from continuous conductor lengths, Easy to position tool for work with 180° head rotation, Easy die change accomplished with push button die locks, Body and handles covered with 3/16 molded rubber for tool impact protection

Product details

General

Application

Crimping

Application - For Use On

Copper, N30-N500 Navy, Flex: #8-750 kcmil; Aluminum: #8-750 kcmil; Grounding Taps: Copper #8-500 kcmil; Ground Rod: up to 3/4"

Catalog Number

Y352

Crimp Force Capacity

12 ton

Die Type

U Die

EU RoHS Indicator

Yes

Sub Brand

HYPRESS

Tool Type

Self-Contained Hydraulic Crimper

Trade Name

HYPRESS™

Type

Crimper

UPC

781810408445

UPC 14 Digit GTIN

00781810408445

Dimensions

Dimensions

23.25 in x 4.75 in x 2.75 in

Height

2.75 in

Length

23.25 in

Weight

13.5 lb

Width

4.75 in

Conductor Related

Crimping Ranges

Copper #8 str. - 500 kcmil code cable (Grounding Terminals, Grounding Splices); Copper #8 str. - 500 kcmil and up to 3/4” ground rod (Grounding Taps); Copper #8 str. - 750 kcmil code cable, N30 - N500 Navy cable, flexible, and extra flex (Terminals (Bare), Terminals (Insulated), Splices to 400 kcmil only; Aluminum #8 str. - 750 kcmil code cable (Terminals, Splices to 350 kcmil only)

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool, Metal Case

Resources and downloads