BURNDY
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Stainless Steel Circular Butting Twin U Die, AN8, Index 355

Brand: Burndy

Catalog ID: U8CET

Butting U Die, AN8, Index 355.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 355 AN8

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U8CET

Crimp Force Capacity

12 ton

Die Index

355

Die Type

U Die

Type

Die

UPC

781810031018

UPC 14 Digit GTIN

00781810031018

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads