BURNDY
Image of P40ART Stainless Steel Holding P Die, Gold, Index 474
Image of P40ART Stainless Steel Holding P Die, Gold, Index 474

Stainless Steel Holding P Die, Gold, Index 474

Brand: Burndy

Catalog ID: P40ART

Holding P Die, Gold, Index 474.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin P Style
  • Color Code: Gold
  • Die Index 474

Product details

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P40ART

Color Code

Gold

Crimp Force Capacity

15 ton

Die Index

474

Die Type

P Die

EU RoHS Indicator

Yes

Sub Brand

DIE SET

Type

Dies

UPC

781810629062

UPC 14 Digit GTIN

00781810629062

Dimensions

Dimension - Thread Size

-

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings