BURNDY
Image of P352 Stainless Steel Holding P Die, Index 352
Image of P352 Stainless Steel Holding P Die, Index 352

Stainless Steel Holding P Die, Index 352

Brand:

Burndy

Catalog ID:

P352

Holding P Die, Index 352.

Product details

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P352

Crimp Force Capacity

15 ton

Die Type

P Die

EU RoHS Indicator

Yes

Type

Die

UPC

781810009048

UPC 12 Digit

7818100090488

Dimensions

Dimension - Thread Size

-

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings