BURNDY
Image of PCSA30CU Stainless Steel P Die, Index CSA 30 CU
Image of PCSA30CU Stainless Steel P Die, Index CSA 30 CU

Stainless Steel P Die, Index CSA 30 CU

Brand: Burndy

Catalog ID: PCSA30CU

P Die, Index CSA 30 CU.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin P Style
  • Die Index CSA 30 CU

Product details

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

PCSA30CU

Die Type

P Die

Type

Die

UPC

781810443880

UPC 14 Digit GTIN

00781810443880

Dimensions

Dimension - Thread Size

-

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads