BURNDY
Image of W1CRT1 Stainless Steel W Die, #1 AWG, Green, Index 11
Image of W1CRT1 Stainless Steel W Die, #1 AWG, Green, Index 11

Stainless Steel W Die, #1 AWG, Green, Index 11

Brand: Burndy

Catalog ID: W1CRT1

W Die, #1 AWG, Green, Index 11.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W-RT Style
  • Color Code: Green
  • Die Index 11

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W1CRT1

Color Code

Green

Crimp Force Capacity

6 ton

Die Index

11

Die Type

W Die

Material

Stainless Steel

Product Type

6-Ton

Type

Die

UPC

781810038840

UPC 14 Digit GTIN

00781810038840

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.16 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520