BURNDY
Stainless Steel W Die, #3 AWG CU, White, Index 9
Image of W3CRT Stainless Steel W Die, #3 AWG CU, White, Index 9
Image of W3CRT Stainless Steel W Die, #3 AWG CU, White, Index 9

Stainless Steel W Die, #3 AWG CU, White, Index 9

Brand: Burndy

Catalog ID: W3CRT

W Die, #3 AWG CU, White, Index 9.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W-RT Style
  • Color Code: White
  • Die Index 9

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W3CRT

Color Code

White

Crimp Force Capacity

6 ton

Die Index

9

Die Type

W Die

Material

Stainless Steel

Product Type

6-Ton

Type

Die

UPC

781810045749

UPC 14 Digit GTIN

00781810045749

Dimensions

Weight

0.17 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520