Brand: Burndy
Catalog ID: W162
Application
Crimping
Application - For Use On
Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers
Catalog Number
W162
Construction Material - Main
Stainless Steel
Crimp Force Capacity
6 ton
Die Index
162
Die Type
W Die
EU RoHS Indicator
Yes
Sub Brand
W-DIE
Type
W-Die for Hydraulic Crimping Tools (set)
UPC
781810440261
UPC 14 Digit GTIN
00781810440261
Crimping Ranges
Aluminum: #4 AWG
Buy America(n) Qualified
Contact Manufacturer
Standards - RoHS Compliance Status
EX
Carton Quantity
80
Minimum Pack Quantity
1
Package Contents
Die only
Pallet Quantity
11520