BURNDY
WDie_Photo_ColorRGB
WDie_Photo_ColorRGB

Stainless Steel W Die, Index 690

Brand: Burndy

Catalog ID: W690

W Die, Index 690.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin W-RT Style
  • Die Index 690

Product details

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W690

Crimp Force Capacity

6 ton

Die Index

690

Die Type

W Die

Type

Die

UPC

781810440513

UPC 14 Digit GTIN

00781810440513

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings