BURNDY
WDie_Photo_ColorRGB
WDie_Photo_ColorRGB

Stainless Steel W Die, White, Index 17, V Profile

Brand: Burndy

Catalog ID: W30VT

W Die, White, Index 17, V Profile.

  • Durable Stainless Steel Material
  • Oblong Crimp
  • Twin W-VT Style
  • Color Code: White
  • Die Index 17

Product details

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W30VT

Color Code

White

Crimp Force Capacity

6 ton

Die Index

17

Die Type

W Die

Type

Die

UPC

781810037690

UPC 14 Digit GTIN

00781810037690

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520

Resources and downloads