BURNDY
WDie_Photo_ColorRGB

Stainless Steel X Die, Olive, Index 297

Brand: Burndy

Catalog ID: X26ART

X Die, Olive, Index 297.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin X Style
  • Color Code: Olive
  • Die Index 297

Product details

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

X26ART

Color Code

Olive

Crimp Force Capacity

6 ton

Die Index

297

Die Type

X Die

Material

Stainless Steel

Type

Die

UPC

781810434178

UPC 14 Digit GTIN

00781810434178

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)