BURNDY
Image of S2GBP46A12 Substation - Aluminum Rigid Spacer
Image of S2GBP46A12 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand: Burndy

Catalog ID: S2GBP46A12

Two Conductor 12 IN Cable Spacer, 1590 kcmil-1600 kcmil AAC, 1272 kcmil-1431 kcmil ACSR, 550kV.

  • Streamlined rigid spacer for large range of cables
  • 1 bolt per clamping module
  • EHV Rated: Self-Shielding up to 550kV

Product details

General

Application

Substation

Catalog Number

S2GBP46A12

Connector Type

Spacer

Material

Aluminum Alloy

Plating Type

Unplated

UPC

781810254394

UPC 14 Digit GTIN

00781810254394

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Diameter Max Size inch

1.504 in

Dimension - Diameter Min Size inch

1.382 in

Dimension - Height inch

2.87 in

Dimension - Height mm

73 mm

Dimension - L Length Overall mm

363 mm

Dimension - Length Overall inch

14.30 in

Dimension - Pad Width inch

3.00 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - ACSR Str Size

1272 (54/19) Pheasant kcmil;1431 (54/19) Plover kcmil

Conductor - ACSR Str Size Range

1272 (54/19) Pheasant kcmil-1431 (54/19) Plover kcmil

Conductor - AL Str Size

1590 kcmil;1600 kcmil

Conductor - AL Str Size Range

1590 kcmil-1600 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

24