BURNDY
Image of SCB24A Substation - Aluminum Welded Corona Bell

Substation - Aluminum Welded Corona Bell

Brand: Burndy

Catalog ID: SCB24A

CORONA BELL, 5 IN IPS, 550kV.

  • Aluminum alloy streamlined, self-shielding corona end bell
  • For operation of voltages up to 550kV
  • For standard (Schedule 40) and extra heavy (Scheduled 80) tube

General

Application

Substation

Catalog Number

SCB24A

Connector Type

Pipe Cap / End Bell

Material

Aluminum Alloy

Material - Hardware

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810077054

UPC 14 Digit GTIN

00781810077054

Dimensions

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

216 mm

Dimension - Length Overall inch

8.50 in

Dimension - Width inch

12.00 in

Dimension - Width mm

305 mm

Conductor Related

Conductor - AL Tube Std Size

5 IPS

Conductor - AL Tube Std Size Range

5 IPS

Conductor Type

AL Tube Std-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Pipe Cap / End Bell

Logistics

Carton Quantity

1

Minimum Pack Quantity

5

Pallet Quantity

33