BURNDY
Image of NN2AR486A44N Substation - Connector
Image of NN2AR486A44N Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: NN2AR486A44N

Substation Connectors

Product details

General

Application

Substation

Catalog Number

NN2AR486A44N

Clamping Element Design

Body and Cap

Connector Type

Terminal

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

UPC

781810278499

UPC 14 Digit GTIN

00781810278499

Dimensions

Dimension - B Length inch

4.75 in

Dimension - D inch

4.25 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

4.25 in

Dimension - Height mm

108 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

239 mm

Dimension - Length Overall inch

9.40 in

Dimension - N inch

1.12 in

Dimension - Pad Size inch

4 x 4.25

Dimension - Pad Width inch

4.00 in

Dimension - Width inch

8.45 in

Dimension - Width mm

215 mm

Conductor Related

Conductor - AL Str Size

2000 kcmil;2250 kcmil;2300 kcmil;2500 kcmil

Conductor - AL Str Size Range

2000 kcmil-2500 kcmil

Conductor - Connection Combination

Cable to Flat

Conductor Type

  • AL C Str-Size
  • ACSR C Str-Size

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Resources and downloads

Customer Notices

Sales Drawings