Brand: Burndy
Catalog ID: NS1313
Application
Substation
Catalog Number
NS1313
Connector Type
Couplers
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy, Cast
Material - Hardware
Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
Straight
Plated
N
Plating Type
Unplated
Type
Tube to Tube Couplers
UPC
781810002513
UPC 14 Digit GTIN
00781810002513
Dimension - B Length inch
1.63 in
Dimension - Height inch
1.69 in
Dimension - Height mm
42.9 mm
Dimension - L Length Overall mm
83 mm
Dimension - Length BB inch
1.63 in
Dimension - Length Overall inch
3.25 in
Dimension - Width inch
2.25 in
Dimension - Width mm
57 mm
Conductor - Connection Combination
Tube to Tube
Conductor - Copper Tube Std Size
1/2 IPS
Conductor - Copper Tube Std Size Range
1/2 IPS
Conductor Type
CU Tube Std-Size
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Minimum Pack Quantity
10