BURNDY
Image of UB249 UB249, DURIUM™ Silicon Bronze U-Bolt
Image of UB249 UB249, DURIUM™ Silicon Bronze U-Bolt

UB249, DURIUM™ Silicon Bronze U-Bolt

Brand: Burndy

Catalog ID: UB249

DURIUM™ Silicon Bronze U-Bolt.

  • U-Bolts provide a strong and secure hold
  • Widely used in various industries
  • Durable, offering high resistance to corrosion and wear
  • U-Shape allows for easy alignment and positioning

Product details

General

Catalog Number

UB249

Material

SILICON BRONZE

UPC

781810001998

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Specifications

Product Cross Section Image(s)