BURNDY
UCT_image
UCT_image

UCT26RSSS, Aluminum Parallel Groove Clamp featuring LINEMAN ASSIST

Brand: Burndy

Catalog ID: UCT26RSSS

Aluminum Parallel Groove Clamp, Run: Cu & AL: 8 Sol. - 2/0, ACSR: 6 - 2/0, Tap: Cu & AL: 6 Sol. - 2/0, ACSR: 6 - 2/0, Stainless hardware.

  • Aluminum Parallel Groove Clamp with Lineman Assist

Product details

General

Application

The system helps secure both the Tap and Run conductors while installing on primary, secondary and service lines. Connector is not recommended for Copper to Copper applications

Catalog Number

UCT26RSSS

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Plated

N

Plating Type

Unplated

Sub Brand

FASTAP

Trade Name

FASTAP™

Type

UCT

UPC

781810643808

UPC 14 Digit GTIN

00781810643808

Dimensions

Bolt Size

3/8"-16

Dimension - Height inch

2.62 in

Dimension - Height mm

0 mm

Dimension - Length Overall inch

1.62 in

Dimension - Width inch

2.50 in

Conductor Related

Conductor - AAAC 5005 Size

6 STR - 2/0 STR

Conductor - AAAC 5005 Size Range

6 STR - 2/0 STR

Conductor - AAAC 6201 Size

6 STR - 2/0 STR

Conductor - AAAC 6201 Size Range

6 STR - 2/0 STR

Conductor - ACSR Str Size

6 STR - 2/0 STR

Conductor - ACSR Str Size A Range

6 Str. - 2/0

Conductor - ACSR Str Size B Range

6 Str. - 2/0

Conductor - AL Str Size A

8 SOL - 2/0 STR

Conductor - AL Str Size A Range

8 Sol. 2/0

Conductor - AL Str Size B

8 SOL - 2/0 STR

Conductor - AL Str Size B Range

8 Sol. - 2/0 Str.

Conductor - Copper Solid Size

#8 - 2/0

Conductor - Copper Solid Size Range

#8 - 2/0

Conductor - Copper Str Size A Range

8 Sol. 2/0

Conductor - Copper Str Size B Range

8 Sol. - 2/0 Str.

Conductor Type

  • AAAC C 5005-Size
  • AAAC C 6201-Size
  • ACSR C Str-Size
  • AL C Str-Size A
  • AL C Str-Size B
  • CU C Solid-Size
  • CU C Str-Size A
  • CU C Str-Size B
  • CU Weld C Solid-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads