BURNDY
UH
UH

UH195, Substation Copper Bus Support, 2-1/2" IPS, 5" Bolt Dia, 1/2" Bolt

Brand: Burndy

Catalog ID: UH195

Cast Cu Alloy Bus Support, 2-1/2" IPS, 5" Bolt Dia, 1/2" Bolt.

  • Type UH Copper Bus Supports for Supporting Copper Tube to Base
  • High copper alloy bus support for mounting tube on a post or pedestal type insulator
  • Single bolt allows rotation to any angle
  • Rotate cap 180 degrees for slip or rigid fit
  • Supplied with hardware for mounting to cap of insulator
  • Suffix -B on the catalog number denotes base mounting hardware is supplied

Product details

General

Application

Substation

Catalog Number

UH195

Connector Type

Bus Support

Fitting Type

Slip or Rigid

Hardware Type

Cap mounting kit (w/o nuts)

Installation Torque Recommended in-lb

480 in-lb

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Mounting Hardware

5/8-11 x 1" LG

One Wrench Installation

Y

Plated

N

Plating Type

Unplated

Type

Cable or Tube to Insulator Bus Supports

UPC

781810004562

UPC 14 Digit GTIN

00781810004562

Dimensions

Bolt Circle Diameter

5 in

Dimension - B Length fraction

3 in

Dimension - B Length inch

3.00 in

Dimension - G inch

3.13 in

Dimension - Height fraction

5 in

Dimension - Height inch

5.00 in

Dimension - Height mm

127 mm

Dimension - Hole Size fraction

11/16

Dimension - Hole Size inch

0.69 in

Dimension - Width fraction

5-1/4 in

Dimension - Width inch

5.25 in

Dimension - Width mm

133 mm

Conductor Related

Conductor - Connection Combination

Base to Tube

Conductor - Copper Tube EH Size

2 1/2 IPS

Conductor - Copper Tube EH Size Range

2 1/2 IPS

Conductor - Copper Tube Std Size

2 1/2 IPS

Conductor - Copper Tube Std Size Range

2 1/2 IPS

Conductor Type

  • CU Tube Std-Size
  • CU Tube EH-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads