BURNDY
Image of 000038635301 UNIVERSAL PIPE CLAMP
Image of 000038635301 UNIVERSAL PIPE CLAMP

UNIVERSAL PIPE CLAMP

Brand: Burndy

Catalog ID: 000038635301

UNIVERSAL PIPE CLAMP, FITS NOMINAL PIPE 2 1/2" TO 3"

  • Universal Pipe Clamps provide 1-1/2" contact area to ensure sufficient electrical contact for both ground fault and lightning current
  • Clamps can be connected to ground conductors via exothermic connection and/or standard compression lugs
  • Lug ends are 1/4" x 1" and have holes that are 3/8" diameter, 1" on center spacing
  • Universal Pipe Clamps range from 3/4" up through 6" nominal pipe diameters
  • All clamps are manufactured from highly conductive tinned copper and features stainless steel hardware

Product details

General

Catalog Number

000038635301

Material

Tinned Copper

UPC

781810570654

Logistics

Carton Quantity

1

Pallet Quantity

464

Resources and downloads

Specifications