BURNDY
Image of VVA402N VVA402N, Substation - Copper V Type Terminal, 500-800 kcmil, 2-Hole
Image of VVA402N VVA402N, Substation - Copper V Type Terminal, 500-800 kcmil, 2-Hole

VVA402N, Substation - Copper V Type Terminal, 500-800 kcmil, 2-Hole

Brand: Burndy

Catalog ID: VVA402N

Cast Cu Alloy VARILUG, 2 Hole, 800-500 kcmil, 230 kV, 7.69 IN L, 0.56 Bolt Hole Dia.

  • Type VVA VARILUG Terminals, for Copper Cable to Pad
  • Type VVA features twin elements to secure against vibration and flexing
  • High copper alloy terminal for joining a wide range of cable to equipment pads or bar
  • Particularly suitable for use on extra flexible cable
  • One-wrench installation

Product details

General

Application

Substation

Catalog Number

VVA402N

Clamping Element Design

V Bolt

Connector Type

Terminal

Installation Torque Recommended in-lb

500 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Clamping Elements

2

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.62 x 3 - 2 holes

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

Trade Name

VARILUG™

Type

Bolted Lugs & Terminals

UPC

781810005736

UPC 14 Digit GTIN

00781810005736

Dimensions

Dimension - B Length inch

1.34 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

2-7/8 in

Dimension - Height inch

2.88 in

Dimension - Height mm

73.2 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

195 mm

Dimension - Length Overall inch

7.69 in

Dimension - N inch

0.62 in

Dimension - Pad Size inch

1.62 x 3

Dimension - Pad Width inch

1.62 in

Dimension - Stud Size inch

1/2

Dimension - Width inch

2.62 in

Dimension - Width mm

67 mm

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor - Copper Str Size

500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil

Conductor - Copper Str Size Range

500 kcmil-800 kcmil

Conductor Type

CU C Str-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

3

Resources and downloads