BURNDY
Image of WCB26 WCB26, WEJTAP Connector
Image of WCB26 WCB26, WEJTAP Connector

WCB26, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCB26

Features: With Blue Power Booster, ANSI Class AA, Color Code: Blue, Conductor Size (tap - Mm): 10 - 14 SQ-MM, Booster Color: Blue, Booster: WPBB Box 25, Installation Tool: WTRB Tool, Cable Diameter Range (run): 0.532 - 0.65 IN, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Cable Diameter Range (tap): 0.409 - 0.562 IN, Conductor Size (run - Mm): 14 - 17 SQ-MM

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCB26

Connector Type

Tap

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810873250

UPC 12 Digit

7818108732500

Dimensions

Dimension - F Width Center to Center inch

1.89 in

Dimension - G inch

1.05 in

Conductor Related

Conductor - ACSR Str Run

4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil

Conductor - ACSR Str Run Range

4/0 (6/1) Penquin AWG-266.8 (26/7) Partridge kcmil

Conductor - ACSR Str Tap

2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG

Conductor - ACSR Str Tap Range

2/0 (6/1) Quail AWG-3/0 (6/1) Pigeon AWG

Conductor - AL Str Run

250 kcmil;266 kcmil;300 kcmil

Conductor - AL Str Run Range

250 kcmil-300 kcmil

Conductor - AL Str Tap

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Tap Range

2/0 AWG-4/0 AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

25

Resources and downloads