Brand: Burndy
Catalog ID: WCB28
Application
For use in tap applications using large run and tap conductor sizes
Catalog Number
WCB28
Connector Type
Tap
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Sub Brand
WEJTAP
Trade Name
WEJTAP™
Type
Wejtap Connector
UPC
781810873359
UPC 14 Digit GTIN
00781810873359
Dimension - F Width Center to Center inch
1.89 in
Dimension - G inch
1.05 in
Conductor - ACSR Str Run
4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil
Conductor - ACSR Str Run Range
4/0 (6/1) Penquin AWG-266.8 (26/7) Partridge kcmil
Conductor - ACSR Str Tap
4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil
Conductor - ACSR Str Tap Range
4/0 (6/1) Penquin AWG-266.8 (26/7) Partridge kcmil
Conductor - AL Str Run
250 kcmil;266 kcmil;300 kcmil
Conductor - AL Str Run Range
250 kcmil-300 kcmil
Conductor - AL Str Tap
4/0 AWG;250 kcmil;266 kcmil;300 kcmil
Conductor - AL Str Tap Range
4/0 AWG-300 kcmil
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Minimum Pack Quantity
25