BURNDY
Image of WCB42PB WCB42PB, WEJTAP Connector, Booster Included
Image of WCB42PB WCB42PB, WEJTAP Connector, Booster Included

WCB42PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCB42PB

WEJTAP Connector , 0.684 - 0.600 (Run), 0.333 - 0.257 (Tap), With Blue Power Booster Assembly.

Product details

General

Catalog Number

WCB42PB

Color

Blue

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810870211

UPC 12 Digit

7818108702111

Dimensions

Dimension - F Width Center to Center inch

2 in

Dimension - G inch

1.1 in

Conductor Related

Conductor - ACSR Str Run

266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil

Conductor - ACSR Str Run Range

266.8 (18/1) Waxwing kcmil-336.4 (18/1) Merlin kcmil

Conductor - ACSR Str Tap

4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG

Conductor - ACSR Str Tap Range

4 (7/1) Swanate AWG-2 (7/1) Sparate AWG

Conductor - AL Str Run

300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Run Range

300 kcmil-350 kcmil

Conductor - AL Str Tap

3 AWG;2 AWG

Conductor - AL Str Tap Range

3 AWG-2 AWG

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

NC

Logistics

Minimum Pack Quantity

25

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings

pdp.resources.Excel Files