BURNDY
Image of WCCSY WCCSY, WEJTAP Cover
Image of WCCSY WCCSY, WEJTAP Cover

WCCSY, WEJTAP Cover

Brand:

Burndy

Catalog ID:

WCCSY

Wejtap Connector Cover, 8.88 in L, 3.90 in W, 300 - 556.5 (Run), 6 - 556.5 (Tap), Wiring Taps.

Features: WEJTAP Covers Are Installed On WEJTAP Connectors To Prevent Them From Coming In Contact With Other Taps Or Exposed Ground Points, The Covers Are Rugged Snap-On Devices Available In Four Sizes To Cover All Connector Sizes

Product details

General

Application

For Yellow WEJTAP Connector

Catalog Number

WCCSY

Color

Black

EU RoHS Indicator

Yes

Material

Plastic

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Cover

UPC

781810871256

UPC 12 Digit

7818108712566

Conductor Related

Conductor - ACSR Str Run

300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle

Conductor - ACSR Str Run Range

300.0 (26/7) Ostrich-556.5 (30/7) Eagle

Conductor - ACSR Str Tap

6 (6/1) Turkey;5 (6/1) Thrush;4 (6/1) Swan;4 (7/1) Swanate;3 (6/1) Swallow;2 (6/1) Sparrow;2 (7/1) Sparate;1 (6/1) Robin;1/0 (6/1) Raven;2/0 (6/1) Quail;3/0 (6/1) Pigeon;4/0 (6/1) Penquin;80 (8/1) Grouse;101.8 (12/7) Petrel;110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;211.3 (12/7) Cochin;203.2 (16/9) Brahma;266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle

Conductor - ACSR Str Tap Range

6 (6/1) Turkey-556.5 (30/7) Eagle

Conductor - AL Str Run

300;336.4;350;397.5;400;450;477;500;550;556.5

Conductor - AL Str Run Range

300-556.5

Conductor - AL Str Tap

6;4;3;2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350;397.5;400;450;477;500;550;556.5

Conductor - AL Str Tap Range

6-556.5

Conductor - Copper Solid Tap

6;5;4;3;2;1;1/0;2/0;3/0;4/0

Conductor - Copper Str Run

300;350;400;450;500;550

Conductor - Copper Str Run Range

300-550

Conductor - Copper Str Tap

6;5;4;3;2;1;1/0;2/0;3/0;4/0;250;300;350;400;450;500;550

Conductor - Copper Str Tap Range

6-550

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads