BURNDY
Image of WCH2GS WCH2GS, Bundle Hanger, Galvanized Steel, 2" Dia Bundle
Image of WCH2GS WCH2GS, Bundle Hanger, Galvanized Steel, 2" Dia Bundle
play

WCH2GS, Bundle Hanger, Galvanized Steel, 2" Dia Bundle

Brand: Burndy

Catalog ID: WCH2GS

Galvanized Steel Bundle Hanger, Bundle Diameter: 2"

  • Innovative design that allows for quick and easy installation
  • Galvanized steel provides outstanding durability and performance in all environments
  • Compatible with module mounting holes or FS6 wire management holes
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Recommended for outdoor use
  • UL1565 Listed

Product details

General

Application

  • PV Installations
  • Mounted via Mounting or Wire Management Hole in Module Frame

Catalog Number

WCH2GS

Material

Galvanized Steel

UPC

621945644366

Dimensions

Diameter

2 in

Height

2.9 in

Width

2 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

1500

Media

Videos

play
Wiley WCH Cable Hangers