BURNDY
Image of WCY112PB WCY112PB, WEJTAP Connector, Booster Included
Image of WCY112PB WCY112PB, WEJTAP Connector, Booster Included

WCY112PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCY112PB

WEJTAP Connector, 1.302 - 1.242 (Run), 0.742 - 0.642 (Tap), With Yellow Power Booster Assembly.

Product details

General

Catalog Number

WCY112PB

Color

Yellow

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810036747

UPC 12 Digit

7818100367477

Dimensions

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

2.04 in

Conductor Related

Conductor - ACSR Str Run

1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil

Conductor - ACSR Str Run Range

1033.5 (54/7) Curlew kcmil-1272 (54/19) Pheasant kcmil

Conductor - ACSR Str Tap

266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil

Conductor - ACSR Str Tap Range

266.8 (26/7) Partridge kcmil-397.5 (18/1) Chickadee kcmil

Conductor - AL Str Run

1100 kcmil;1113 kcmil;1192 kcmil;1200 kcmil;1250 kcmil;1272 kcmil;1300 kcmil

Conductor - AL Str Run Range

1100 kcmil-1300 kcmil

Conductor - AL Str Tap

300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil

Conductor - AL Str Tap Range

300 kcmil-400 kcmil

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads