BURNDY
Image of WCY114 WCY114, WEJTAP Connector
Image of WCY114 WCY114, WEJTAP Connector

WCY114, WEJTAP Connector

Brand: Burndy

Catalog ID: WCY114

CONN ANSI CL:AA RUS.

Product details

General

Catalog Number

WCY114

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810056950

UPC 14 Digit GTIN

00781810056950

Dimensions

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

2.04 in

Conductor Related

Conductor - ACSR Str Run

1033.5 (54/7) Curlew;1113 (54/19) Finch;1272 (54/19) Pheasant

Conductor - ACSR Str Run Range

1033.5 (54/7) Curlew-1272 (54/19) Pheasant

Conductor - ACSR Str Tap

2/0 (6/1) Quail;3/0 (6/1) Pigeon;4/0 (6/1) Penquin;80 (8/1) Grouse;101.8 (12/7) Petrel;110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;211.3 (12/7) Cochin;203.2 (16/9) Brahma;266.8 (18/1) Waxwing

Conductor - ACSR Str Tap Range

2/0 (6/1) Quail-266.8 (18/1) Waxwing

Conductor - AL Str Run

1100;1113;1192.5;1200;1272.2;1300;1351.5;1400

Conductor - AL Str Run Range

1100-1400

Conductor - AL Str Tap

3/0;4/0;250;266.8

Conductor - AL Str Tap Range

3/0-266.8

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

5