BURNDY
Image of WCY51PB WCY51PB, WEJTAP Connector, Booster Included
Image of WCY51PB WCY51PB, WEJTAP Connector, Booster Included

WCY51PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCY51PB

Features: With Yellow Power Booster, ANSI Class AA, Booster: WPBY Box 25, Conductor Size (tap - Mm): 8 - 14 SQ-MM, Color Code: Yellow, Booster Color: Yellow, Installation Tool: WTRB Tool, Cable Diameter Range (run): 0.537 - 0.75 IN, Conductor Type: Run: AAC, Tap: AAC, Copper, Cable Diameter Range (tap): 0.324 - 0.557 IN, Conductor Size (run - Mm): 14 - 19 SQ-MM

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCY51PB

Color

Yellow

Connector Type

Tap

EU RoHS Indicator

No

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector with Booster

UPC

781810870457

UPC 12 Digit

7818108704577

Dimensions

Dimension - F Width Center to Center inch

3 in

Dimension - G inch

1.37 in

Conductor Related

Conductor - ACSR Str Run

4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil

Conductor - ACSR Str Run Range

4/0 (6/1) Penquin AWG-397.5 (26/7) Ibis kcmil

Conductor - ACSR Str Tap

2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Tap Range

2 (7/1) Sparate AWG-4/0 (6/1) Penquin AWG

Conductor - AL Str Run

4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil

Conductor - AL Str Run Range

4/0 AWG-450 kcmil

Conductor - AL Str Tap

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Tap Range

1 AWG-250 kcmil

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Standards - RoHS Compliance Status

NC

Logistics

Minimum Pack Quantity

10

Resources and downloads