Brand: Burndy
Catalog ID: WCY55
Application
For use in tap applications using large run and tap conductor sizes
Catalog Number
WCY55
Connector Type
Tap
EU RoHS Indicator
Yes
Material
Aluminum
Sub Brand
WEJTAP
Trade Name
WEJTAP™
Type
Wejtap Connector
UPC
781810874158
UPC 14 Digit GTIN
00781810874158
Dimension - F Width Center to Center inch
3 in
Dimension - G inch
1.37 in
Conductor - ACSR Str Run
4/0 (6/1) Penquin;80 (8/1) Grouse;101.8 (12/7) Petrel;110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;211.3 (12/7) Cochin;203.2 (16/9) Brahma;266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis
Conductor - ACSR Str Run Range
4/0 (6/1) Penquin-397.5 (26/7) Ibis
Conductor - ACSR Str Tap
2/0 (6/1) Quail;3/0 (6/1) Pigeon;4/0 (6/1) Penquin;80 (8/1) Grouse;101.8 (12/7) Petrel;110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;211.3 (12/7) Cochin;203.2 (16/9) Brahma;266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet
Conductor - ACSR Str Tap Range
2/0 (6/1) Quail-336.4 (26/7) Linnet
Conductor - AL Str Run
4/0;250;266.8;300;336.4;350;397.5;400;450
Conductor - AL Str Run Range
4/0-450
Conductor - AL Str Tap
3/0;4/0;250;266.8;300;336.4;350;397.5
Conductor - AL Str Tap Range
3/0-397.5
Conductor Type
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Standards - RoHS Compliance Status
CM
Minimum Pack Quantity
10