BURNDY
Image of WCY55PB WCY55PB, WEJTAP Connector, Booster Included
Image of WCY55PB WCY55PB, WEJTAP Connector, Booster Included

WCY55PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCY55PB

Wejtap connector installed with Yellow booster, .537-.750 Run, .499-.714 (Tap).

Features: With Yellow Power Booster, ANSI Class AA, Conductor Size (tap - Mm): 13 - 18 SQ-MM, Installation Tool: WTRB, WTY Tool, Booster: WPBY Box 25, Booster Color: Yellow, Color Code: Yellow, Cable Diameter Range (run): 0.537 - 0.75 IN, Conductor Type: Run: AAC, Tap: AAC, Copper, Conductor Size (run - Mm): 14 - 19 SQ-MM, Cable Diameter Range (tap): 0.499 - 0.714 IN

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCY55PB

Color

Yellow

Connector Type

Tap

EU RoHS Indicator

No

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector with Booster

UPC

781810870495

UPC 12 Digit

7818108704955

Dimensions

Dimension - F Width Center to Center inch

3 in

Dimension - G inch

1.37 in

Conductor Related

Conductor - ACSR Str Run

4/0 (6/1) Penquin;80 (8/1) Grouse;101.8 (12/7) Petrel;110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;211.3 (12/7) Cochin;203.2 (16/9) Brahma;266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis

Conductor - ACSR Str Run Range

4/0 (6/1) Penquin-397.5 (26/7) Ibis

Conductor - ACSR Str Tap

2/0 (6/1) Quail;3/0 (6/1) Pigeon;4/0 (6/1) Penquin;80 (8/1) Grouse;101.8 (12/7) Petrel;110.8 (12/7) Minorca;134.6 (12/7) Leghorn;159 (12/7) Guinea;176.9 (12/7) Dotterel;190.8 (12/7) Dorking;211.3 (12/7) Cochin;203.2 (16/9) Brahma;266.8 (18/1) Waxwing;266.8 (26/7) Owl;266.8 (26/7) Partridge;300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet

Conductor - ACSR Str Tap Range

2/0 (6/1) Quail-336.4 (26/7) Linnet

Conductor - AL Str Run

4/0;250;266.8;300;336.4;350;397.5;400;450

Conductor - AL Str Run Range

4/0-450

Conductor - AL Str Tap

3/0;4/0;250;266.8;300;336.4;350;397.5

Conductor - AL Str Tap Range

3/0-397.5

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Standards - RoHS Compliance Status

NC

Logistics

Minimum Pack Quantity

10

Resources and downloads