BURNDY
WCY56PB, WEJTAP Connector, Booster Included
Image of WCY56PB WCY56PB, WEJTAP Connector, Booster Included
Image of WCY56PB WCY56PB, WEJTAP Connector, Booster Included

WCY56PB, WEJTAP Connector, Booster Included

Brand: Burndy

Catalog ID: WCY56PB

Wejtap Assembly, 4/0 AWG-450 kcmil (Run), 4/0 AWG-450 kcmil (Tap), Wiring taps.

WEJTAP Connector, packaged with Yellow Power Booster

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCY56PB

Color

Yellow

Material

Aluminum

Product Family

Utility Overhead & Underground Distribution>Fired on Wej Connectors

Sub Brand

WEJTAP

Type

Wejtap Connector with Booster

UPC

781810870501

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

NC

Logistics

Minimum Pack Quantity

10