BURNDY
Image of WCY59PB WCY59PB, WEJTAP Connector, Booster Included
Image of WCY59PB WCY59PB, WEJTAP Connector, Booster Included

WCY59PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCY59PB

WEJTAP Connector, 0.893 - 0.666 (Run), 0.199 - 0.162 (Tap), With Yellow Power Booster Assembly.

Features: With Yellow Power Booster, ANSI Class AA, Color Code: Yellow, Conductor Size (tap - Mm): 4 - 5 SQ-MM, Installation Tool: WTRB Tool, Booster Color: Yellow, Booster: WPBY Box 25, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Cable Diameter Range (run): 0.666 - 0.893 IN, Conductor Size (run - Mm): 17 - 23 SQ-MM, Cable Diameter Range (tap): 0.162 - 0.199 IN

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCY59PB

Color

Yellow

Connector Type

Tap

EU RoHS Indicator

No

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector with Booster

UPC

781810870532

UPC 12 Digit

7818108705322

Dimensions

Dimension - F Width Center to Center inch

3 in

Dimension - G inch

1.53 in

Conductor Related

Conductor - ACSR Str Run

300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen;556.5 (24/7) Parakeet

Conductor - ACSR Str Run Range

300.0 (26/7) Ostrich-556.5 (24/7) Parakeet

Conductor - ACSR Str Tap

6 (6/1) Turkey

Conductor - ACSR Str Tap Range

6 (6/1) Turkey

Conductor - AL Str Run

336.4;350;397.5;400;450;477;500;550;556.5;600

Conductor - AL Str Run Range

336.4-600

Conductor - AL Str Tap

6;4

Conductor - AL Str Tap Range

6-4

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Standards - RoHS Compliance Status

NC

Logistics

Minimum Pack Quantity

1

Resources and downloads