BURNDY
Image of WCY66PB WCY66PB, WEJTAP Connector, Booster Included
Image of WCY66PB WCY66PB, WEJTAP Connector, Booster Included

WCY66PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCY66PB

Product details

General

Catalog Number

WCY66PB

Color

Yellow

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810870600

UPC 12 Digit

7818108706000

Dimensions

Dimension - F Width Center to Center inch

3 in

Dimension - G inch

1.53 in

Conductor Related

Conductor - ACSR Str Run

336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil

Conductor - ACSR Str Run Range

336.4 (18/1) Merlin kcmil-556.5 (30/7) Eagle kcmil

Conductor - ACSR Str Tap

2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Tap Range

2 (7/1) Sparate AWG-4/0 (6/1) Penquin AWG

Conductor - AL Str Run

350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil

Conductor - AL Str Run Range

350 kcmil-700 kcmil

Conductor - AL Str Tap

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Tap Range

1 AWG-250 kcmil

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

NC

Logistics

Minimum Pack Quantity

10

Resources and downloads