BURNDY
Image of WCY86PB WCY86PB, WEJTAP Connector, Booster Included
Image of WCY86PB WCY86PB, WEJTAP Connector, Booster Included

WCY86PB, WEJTAP Connector, Booster Included

Brand:

Burndy

Catalog ID:

WCY86PB

WEJTAP Connector, 1.250 - 0.893 (Run), 1.250 - 0.999 (Tap), With Yellow Power Booster Assembly.

Product details

General

Catalog Number

WCY86PB

Color

Yellow

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810870808

UPC 12 Digit

7818108708088

Dimensions

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

1.97 in

Conductor Related

Conductor - ACSR Str Run

556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil;900 (54/7) Canary kcmil;954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil;1033.5 (45/7) Ortolan kcmil;1033.5 (54/7) Curlew kcmil

Conductor - ACSR Str Run Range

556.5 (24/7) Parakeet kcmil-1033.5 (54/7) Curlew kcmil

Conductor - ACSR Str Tap

636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil;900 (54/7) Canary kcmil;954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil;1033.5 (45/7) Ortolan kcmil;1033.5 (54/7) Curlew kcmil

Conductor - ACSR Str Tap Range

636 (30/19) Egret kcmil-1033.5 (54/7) Curlew kcmil

Conductor - AL Str Run

600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil

Conductor - AL Str Run Range

600 kcmil-1000 kcmil

Conductor - AL Str Tap

750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil

Conductor - AL Str Tap Range

750 kcmil-1000 kcmil

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Minimum Pack Quantity

5

Resources and downloads