BURNDY
stirrup
stirrup

WSM4, WEJTAP Stirrup Connector

Brand:

Burndy

Catalog ID:

WSM4

Stirrup assembly, 3/0, 4/0 AWG, Bail size: 2/0.

Features: Run Conductor Position Is Identified On All Wedges Via A Distinct Chamfer, Booster: WPBB Box 25, Color Code: Blue, Installation Tool: WTRBYK Tool, Cable Diameter Range (run): 0.41 - 0.563 IN, Conductor Type: ACAR, ALUMOWELD, Copper (Compact Or Compressed), Galvanized Steel, ACSR (Compact Or Compressed), AAAC, Copperweld, ASC, SOLID (Copper Or Aluminum), AWAC, AAC (Standard), ACSR (Standard), Bail Size: 2 AWG, Cable Diameter Range (tap): 0.375 - 0.375 IN

Product details

General

Application

For Common ACSR, Aluminum And Copper Conductors

Catalog Number

WSM4

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Number of Holes

1

Sub Brand

WEJTAP, STIRRUP

Trade Name

WEJTAP™

Type

Wejtap with Stirrup

UPC

781810876909

UPC 12 Digit

7818108769099

Dimensions

Dimension - Bail Size

2/0

Dimension - F Width Center to Center inch

1.64 in

Dimension - G inch

1.04 in

Dimension - Hole Size fraction

2/5

Dimension - Hole Size inch

0.4 in

Conductor Related

Conductor - ACSR Str Size

3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Size Range

3/0 (6/1) Pigeon AWG-4/0 (6/1) Penquin AWG

Conductor - AL Str Size

3/0 AWG;4/0 AWG

Conductor - AL Str Size Range

3/0 AWG-4/0 AWG

Conductor - Copper Str Size

3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

3/0 AWG-4/0 AWG

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

10

Resources and downloads