BURNDY
WEJTAP_STIRRUP_Photo_BW_image
WEJTAP_STIRRUP_Photo_BW_image

WSS1PB, WEJTAP Stirrup Connector, Booster Included

Brand:

Burndy

Catalog ID:

WSS1PB

Product details

General

Catalog Number

WSS1PB

Color

Red

Material

Aluminum

Physical Attribute - Number of Holes

1

Trade Name

WEJTAP™

UPC

781810871218

UPC 12 Digit

7818108712188

Dimensions

Dimension - Bail Size

2

Dimension - F Width Center to Center inch

1.4 in

Dimension - G inch

0.92 in

Dimension - Hole Size fraction

10/37

Dimension - Hole Size inch

0.27 in

Conductor Related

Conductor - ACSR Str Size

6 (6/1) Turkey AWG

Conductor - ACSR Str Size Range

6 (6/1) Turkey AWG

Conductor - AL Str Size

6 AWG

Conductor - AL Str Size Range

6 AWG

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

NC

Logistics

Minimum Pack Quantity

10

Resources and downloads