BURNDY
Image of YA26T6 YA26T6, Compression Terminal, 2/0 AWG Code, 70mm Str, 1-Hole, 1/2" Stud, Long Barrel
Image of YA26T6 YA26T6, Compression Terminal, 2/0 AWG Code, 70mm Str, 1-Hole, 1/2" Stud, Long Barrel
play

YA26T6, Compression Terminal, 2/0 AWG Code, 70mm Str, 1-Hole, 1/2" Stud, Long Barrel

Brand: Burndy

Catalog ID: YA26T6

Cu Tubing Hylug, 1 Hole w/o Inspection Window, 2/0 AWG Code, 70mm2 STR, 600V-35kV, 1/2" stud, Long, Compression, 0.53 in BCD, Black.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

Product details

General

Application

Wire Termination

Catalog Number

YA26T6

Color Code

Black

Connector Type

LONG BARREL

Die Index

13

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

UPC

781810080313

UPC 14 Digit GTIN

00781810080313

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.50 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - Inside Diameter inch

0.43 in

Dimension - L Length Overall mm

82 mm

Dimension - Length Overall inch

3.22 in

Dimension - N inch

0.69 in

Dimension - Outside Diameter inch

0.58 in

Dimension - Pad Width inch

0.81 in

Dimension - Strip Length inch

1-9/16 in

Dimension - Stud Size fraction

1/2

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.61 in

Physical Attribute - Tongue Angle

Straight

Thickness - Pad

0.13 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

125 (61) Navy

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Material

COPPER

Conductor Size

2/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Resources and downloads

Media

Videos

play
HYDENT Compression Terminal Overview Video