BURNDY
Image of YAB344N YAB344N, Compression Terminal, 500 kcmil, 4-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel
Image of YAB344N YAB344N, Compression Terminal, 500 kcmil, 4-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel
play

YAB344N, Compression Terminal, 500 kcmil, 4-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAB344N

Copper Compression Lug, 4 Hole w/o Inspection Window, 500 kcmil, 1/2" Stud, 1-3/4" Stud Hole Spacing, Long Barrel, Tin Plated.

  • Compression Terminal, 4-Hole, No Inspection Window
  • Ideal for more corrosive environments as the barrel transition is not open

Product details

General

Application

Wire Termination

Catalog Number

YAB344N

Color Code

Brown

Connector Type

LONG BARREL

Die Index

20

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

4

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Temperature Rating

194

Trade Name

HYLUG™

Type

YA

UPC

781810506899

UPC 14 Digit GTIN

00781810506899

Dimensions

Dimension - B Length inch

2.25 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

161 mm

Dimension - Length Overall inch

6.33 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.06 in

Dimension - Pad Width inch

3.00 in

Dimension - Strip Length inch

2-5/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.63 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

500

Conductor - Copper Solid Size Range

500

Conductor - Copper Str Size

500 KCMIL

Conductor - Copper Str Size Range

500 kcmil

Conductor - Material

COPPER

Conductor Size

500 KCMIL

Conductor Type

CODE

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Media

Videos

play
HYDENT Compression Terminal Overview Video