BURNDY
Image of YAD1410M YAD1410M, Uninsulated Ring Terminal For 16 - 14 AWG (Tape Mounted)
Image of YAD1410M YAD1410M, Uninsulated Ring Terminal For 16 - 14 AWG (Tape Mounted)

YAD1410M, Uninsulated Ring Terminal For 16 - 14 AWG (Tape Mounted)

Brand: Burndy

Catalog ID: YAD1410M

Uninsulated Ring Terminal For 16 - 14 AWG (Tape Mounted).

YAD1410M.

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimum conductivity reliability and holding power aftercrimping
  • Electro-tin plating to provide durable, long-lasting corrosion resistance
  • Wire range is clearly marked on terminal for easy identification
  • Inspection hold for an easy visual check of wire insertion
  • Long neck terminal permits easy bending and stacking of several terminals on a common stud

Product details

General

Catalog Number

YAD1410M

Connector Type

Ring Terminal

Feature - Barrel Type

Long

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810028186

UPC 14 Digit GTIN

00781810028186

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - Length Overall inch

0.77 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

9/32 in

Dimension - Stud Size inch

#8;#10

Dimension - Z (inch)

0.33 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

20 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

2000

Packaging Type

Reel