BURNDY
Image of YAV28LNK YAV28LNK, Uninsulated Ring Terminal For 4/0 AWG, 1-Hole, 3/8" Stud, Nickel Plated
Image of YAV28LNK YAV28LNK, Uninsulated Ring Terminal For 4/0 AWG, 1-Hole, 3/8" Stud, Nickel Plated

YAV28LNK, Uninsulated Ring Terminal For 4/0 AWG, 1-Hole, 3/8" Stud, Nickel Plated

Brand: Burndy

Catalog ID: YAV28LNK

Uninsulated Ring Terminal For 4/0 AWG (Nickel Plated).

YAV28LNK.

  • Nickel plated for high temperature applications up to 650°F continuous service and 750°F intermittent service
  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance, and excellent ductility for crimping
  • Double thick tongue provides a structurally strong terminal tongue
  • Produced from tubular copper, extra copper material assures the ompression terminal will operate cooler than the conductors it connects
  • Internally beveled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion

Product details

General

Catalog Number

YAV28LNK

Connector Type

Ring Terminal

Die Index

46

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Nickel

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810097984

UPC 14 Digit GTIN

00781810097984

Dimensions

Dimension - B Length fraction

7/8 in

Dimension - B Length inch

0.85 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Hole Size mm

10 mm

Dimension - Length Overall inch

2.46 in

Dimension - N inch

0.56 in

Dimension - Outside Diameter inch

0.70 in

Dimension - Pad Width inch

1.12 in

Dimension - Stud Size inch

3/8 in

Dimension - Z (inch)

0.60 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Aircraft Size

AN 4/0

Conductor Size

4/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

17400

Resources and downloads