BURNDY
Image of YAV2CL1BOX YAV2CL1BOX, Uninsulated Ring Terminal For 2 AWG, 1-Hole, 1/4" Stud
Image of YAV2CL1BOX YAV2CL1BOX, Uninsulated Ring Terminal For 2 AWG, 1-Hole, 1/4" Stud

YAV2CL1BOX, Uninsulated Ring Terminal For 2 AWG, 1-Hole, 1/4" Stud

Brand: Burndy

Catalog ID: YAV2CL1BOX

Copper Compression Lug, Ring Tongue, 1 Hole w/ Inspection Hole, AN-2 Flex, 1/4" Stud, Short Barrel, Tin Plated, 1.72" L max.

YAV2CL1BOX.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

Product details

General

Application

Industrials, Hospitals, Utilities, Marine, Computer

Application - For Use On

Copper Commercial (Code) Cable, Type AN Aircraft Cable, Extra Flexible Conductors

Catalog Number

YAV2CL1BOX

Connector Type

Ring Terminal

Die Index

41

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Material Composition

  • DLP Copper
  • Tin Plating

Military Specification

AS20659

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810539606

UPC 14 Digit GTIN

00781810539606

Dimensions

Dimension - B Length fraction

5/8 in

Dimension - B Length inch

0.53 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Hole Size mm

7 mm

Dimension - Inside Diameter inch

0.36 in

Dimension - Length Overall inch

1.72 in

Dimension - N inch

0.33 in

Dimension - Outside Diameter inch

0.46 in

Dimension - Pad Width inch

0.69 in

Dimension - Strip Length inch

5/8 in

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.35 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Flex G Size

2

Conductor - Copper Flex H Size

2

Conductor - Copper Flex I Size

2

Conductor - Copper Flex K Size

2

Conductor - Copper Flex M Size

2

Conductor - Copper Str Aircraft Size

AN 2

Conductor - Copper Str Size

2

Conductor - Copper Str Size Range

2 AWG

Conductor Size

2 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Resources and downloads