BURNDY
Image of YAV2CTC38FX YAV2CTC38FX, Compression Terminal, 2 Flex G,H,I,K,M, DLO, 2 AWG Cu, 1-Hole, 3/8" Stud, Long Barrel
Image of YAV2CTC38FX YAV2CTC38FX, Compression Terminal, 2 Flex G,H,I,K,M, DLO, 2 AWG Cu, 1-Hole, 3/8" Stud, Long Barrel
play

YAV2CTC38FX, Compression Terminal, 2 Flex G,H,I,K,M, DLO, 2 AWG Cu, 1-Hole, 3/8" Stud, Long Barrel

Brand: Burndy

Catalog ID: YAV2CTC38FX

Cu compression long barrel flex conductor, Single hole/W/O/ insp window, #2 Weld(125/24-150/24), #2AWG, 3/8" stud, Tin plated, Brown, 10 index.

  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instructions

Product details

General

Application

Wire Termination

Catalog Number

YAV2CTC38FX

Color Code

Brown

Connector Type

LONG BARREL

Die Index

10

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810330517

UPC 14 Digit GTIN

00781810330517

Dimensions

Dimension - B Length fraction

1-3/8 in

Dimension - B Length inch

1.38 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

66 mm

Dimension - Length Overall inch

2.58 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.46 in

Dimension - Pad Width inch

0.68 in

Dimension - Strip Length inch

1-7/16

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

2 AWG

Conductor - Copper DLO Size Range

2 AWG

Conductor - Copper Flex G Size

"2 AWG"

Conductor - Copper Flex G Size Range

2 AWG

Conductor - Copper Flex H Size

"2 AWG"

Conductor - Copper Flex H Size Range

2 AWG

Conductor - Copper Flex I Size

"2 AWG"

Conductor - Copper Flex I Size Range

2 AWG

Conductor - Copper Flex K Size

"2 AWG"

Conductor - Copper Flex K Size Range

2 AWG

Conductor - Copper Flex M Size

"2 AWG"

Conductor - Copper Str Compact Size

"2 AWG"

Conductor - Copper Str Navy Size

60

Conductor - Copper Str Navy Size Range

60 (37) Navy

Conductor - Copper Str Size

"2 AWG"

Conductor - Copper Str Size Range

2 AWG

Conductor - Material

COPPER

Conductor Size

2 AWG

Conductor Type

CODE/FLEX

Wire Size

2 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Resources and downloads

Media

Videos

play
HYDENT Compression Terminal Overview Video