BURNDY
Image of YAV95M10 YAV95M10, Compression Terminal

YAV95M10, Compression Terminal

Brand: Burndy

Catalog ID: YAV95M10

Non insulated Cu tubular terminals, Metric, 1 Hole/W/Insp W, 95mm Class 2, 3/8" stud, Tin - Electro Plated, 13 Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

Product details

General

Application

Metric Wire Termination

Catalog Number

YAV95M10

Color Code

Black

Connector Type

METRIC

Die Index

13

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810324110

UPC 14 Digit GTIN

00781810324110

Dimensions

Dimension - B Length fraction

13/16 in

Dimension - B Length inch

0.81 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

0.73 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - Inside Diameter inch

0.51 in

Dimension - L Length Overall mm

54 mm

Dimension - Length Overall inch

2.11 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.63 in

Dimension - Pad Width inch

0.93 in

Dimension - Strip Length inch

0.87 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Aircraft Size

AN 00

Conductor - Copper Str Size

2/0

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Material

COPPER

Conductor Size

95 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

10